Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A ; PFT white
Bill of material
HARTING 09454521918
MANUID
Product number of the Manufacturer
09454521918
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
DESCLONG
Long Description
Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
MANUTYPEDESC
Manufacturer Type Description
har-port USB 2.0 A-A ; PFT white
SUPPLIERALTNO
Alternative product number
09 45 452 1918
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB 2.0 A-A ; PFT white
BAA351
color
White
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink