Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port 2x USB 2.0 A-A; 0,5m cable
Bill of material
HARTING 09454521950
MANUID
Product number of the Manufacturer
09454521950
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Cable length: 0.5 m, Connection type: 2x type A jack - type A connector
DESCLONG
Long Description
Service interfaces, USB 2.0, Cable length: 0.5 m, Connection type: 2x type A jack - type A connector
MANUTYPEDESC
Manufacturer Type Description
har-port 2x USB 2.0 A-A; 0,5m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1950
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port 2x USB 2.0 A-A; 0,5m cable
BAA018
length
0.0005 mm
BAA351
color
Silver
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink