Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
TS2454 - all temperature sensors
Bill of material
TS2454
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TS2454: Temperature sensor for connection to evaluation units; 1 x Pt 100; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 100; (to DIN EN 60751, class A); Installation length EL 200 mm; Measuring range -100...600 °C; -148...1112 °F; clamp adapter Ø 6 mm; 2 m PTFE-Cable; M12 Connector
BN
Bestellnummer
TS2454
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet