Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHELL
Description
infrared exposed urinal flush valve - Schelltronic, Benelux
Bill of material
011150699
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
Infrared exposed urinal flush valve SCHELLTRONIC, DN 15
SA700ID30
product description
Infrared Urinal flush valve TRONIC Benelux 6 Volt chrome
SA810ID10
Description text
Infrared exposed urinal flush valve SCHELLTRONIC, DN 15, Benelux / France model, Exposed urinal flush valve, Isolating valve, Flush flow 0.3 l/s, DN 15 G 1/2 AG, Internal connector Ø 43 mm (flush pipe Ø 15 mm), Chrome
SA810ID03
purchase order number
011150699
SA810ID06
GTIN - number
4021163129687
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Infrared Exposed urinal flush valves SCHELLTRONIC, DN 15 Benelux model Battery operation. Configurable via SCHELL Single Control SSC. Scope of delivery Exposed WC flush valve Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Isolating valve 4x AAA alkaline battery 1.5 V Urinal internal connector Push rosette Ø 80 mm Flush pipe Ø 15 mm x 314 mm Technical data Setting options via SSC Sensor range (short/medium/long) Flush time (1-15 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Pre-flush (off/1 s, lockout time 5-60 min after last flush) Automatic stadium program (off/1 s per user, main flush 20-60s after last use) Odour trap flush (off/1-240 h after last flush) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Pre-flush (off/1 s) Automatic stadium program (off/1 s per user) Rap flush (off/on) Flush time (1-15 s) Flow pressure: 1.0 - 5.0 bar Flush flow: 0.3 l/s, conform to DIN EN 12541 Material: Parts in contact with water Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Internal connector Ø 43 mm (flush pipe Ø 15 mm) Certificates: PA-IX 8952/II, Belgaqua, WELL public Noise class: II, at 100% flow - 011150699
WEB
web link
http://www.schell.eu/deutschland_be/a/011150699
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
cold PWC drinking water
SA700ID23
Sound insulation class / noise class
II, at 100% flow
SA700ID07
perm. operating temperature
30 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
15
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
chrome-plated
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
WELL public, Belgaqua
SA010ID02
sheet number of the guideline
17
SA100ID04
fitting type
tapping fitting
SA010ID06
web address of manufacturer
www.schell.eu