您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
01522801
Spelsberg
GTi ISO Insulated distribution box
Empty housing
Automatic unit housing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-1000049636/24me03-1000049674/24me04-1000049681/01522801.prj},{NB=01522801},{MANUID=01522801},{EF000008=320},{EF000040=320},{EF000049=179},{EF000116=7035},{EF000266=2},{EF001131=157},{EF002950=28},{QUANTITYMIN=1},{WEIGHT=2.937},{LENGTH=320},{WIDTH=320},{DEPTH=179},{CUSTOMS_TARIFF_NUMBER1=85369095},{MD01=../../../_pool_/78/24/pho_pro_01522801_sall_acadenas_v1.png},{VAR__MANUID_=01522801},{DESCSHORT=GTA 228-t},{DESCLONG=Automatengehäuse - Industrie Qualität -, 2-reihig, PE/N Klemme, mit jeweils 2 Klemmstellen 16 mm², 10 Klemmstellen 6 mm², Abdeck- und Beschriftungsstreifen, 3 x Gehäuseverbinder (GGV), mit transparentem Deckel<br /><strong>Abmessungen: </strong>320 x 320 x 179 mm},{INTNO=4013902050383},{MANUNAME=Spelsberg},{MANUTYPEDESC=GTA 228-t}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTA 228-t
Bill of material
01522801
MD01
VAR__MANUID_
01522801
DESCSHORT
Short Description
GTA 228-t
DESCLONG
Long Description
Module enclosure - Industrial Quality -, 2-row, PE/N terminal, with each 2 clamping points 16 mm², 10 clamping points 6 mm², masking and labelling strips, 3 x enclosure connectors (GGV), with transparent cover<br /><strong>Dimensions: </strong>320 x 320 x 179 mm
INTNO
International product number
4013902050383
MANUID
Product number of the Manufacturer
01522801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GTA 228-t
EF000003
EV000154
EF000007
EV000270
EF000008
320
EF000024
true
EF000040
320
EF000049
179
EF000116
7035
EF000118
false
EF000218
-
EF000266
2
EF000332
-
EF000339
EV001012
EF000846
-
EF001062
false
EF001088
true
EF001131
157
EF001134
true
EF001596
EV000139
EF002950
28
EF004462
EV000154
EF004464
EV000426
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV000116
EF015776
true
EF015777
true
EF015941
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.937
LENGTH
320
WIDTH
320
DEPTH
179
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04