Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spelsberg
Description
GDT 4-t
Bill of material
07001401
MD01
VAR__MANUID_
07001401
DESCSHORT
Short Description
GDT 4-t
DESCLONG
Long Description
Cover: polycarbonate, transparent, with lid screws, <br /><strong>Dimensions: </strong>640 x 320 x 50 mm
INTNO
International product number
4013902052448
MANUID
Product number of the Manufacturer
07001401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GDT 4-t
EF000007
EV000270
EF000008
640
EF000010
EV000154
EF000049
50
EF000051
EV000220
EF000116
-
EF000336
0
EF000551
-
EF001438
320
EF002442
EV000766
EF005036
false
EF005474
EV006421
EF005536
0
EF005537
0
EF005538
0
EF006243
true
EF011959
EV014035
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.072
LENGTH
320
WIDTH
640
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04