Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMS 3
Bill of material
07100301
MD01
VAR__MANUID_
07100301
DESCSHORT
Short Description
GMS 3
DESCLONG
Long Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit , <br /><strong>Dimensions: </strong>260 x 380 x 2 mm
INTNO
International product number
4013902050802
MANUID
Product number of the Manufacturer
07100301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMS 3
EF000008
260
EF000040
2
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.540
LENGTH
380
WIDTH
260
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04