Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMI 2
Bill of material
07101201
MD01
VAR__MANUID_
07101201
DESCSHORT
Short Description
GMI 2
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey, <br /><strong>Dimensions: </strong>260 x 260 x 5 mm
INTNO
International product number
4013902050840
MANUID
Product number of the Manufacturer
07101201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMI 2
EF000008
260
EF000040
5
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.500
LENGTH
260
WIDTH
260
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04