Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GAI 1
Bill of material
07102101
MD01
VAR__MANUID_
07102101
DESCSHORT
Short Description
GAI 1
DESCLONG
Long Description
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm, <br /><strong>Dimensions: </strong>300 x 200 x 25 mm
INTNO
International product number
4013902050888
MANUID
Product number of the Manufacturer
07102101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GAI 1
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.140
LENGTH
200
WIDTH
300
DEPTH
25
CUSTOMS_TARIFF_NUMBER1
39219055
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04