You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
15000501
Spelsberg
Industrial housing
Aluminium
to IP66
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-1000049750/24me03-1000049778/24me04-1000049795/15000501.prj},{NB=15000501},{MANUID=15000501},{EF000008=80},{EF000040=75},{EF000049=57},{EF000116=7001},{EF000122=0},{EF000123=0},{EF005554=0},{EF014986=2.300},{QUANTITYMIN=1},{WEIGHT=0.306},{LENGTH=75},{WIDTH=80},{DEPTH=57},{CUSTOMS_TARIFF_NUMBER1=85369095},{MD01=../../../_pool_/6f/c3/pho_pro_15000501_sall_acadenas_v1.png},{VAR__MANUID_=15000501},{DESCSHORT=AL 88-6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL 88-6
Bill of material
15000501
MD01
VAR__MANUID_
15000501
DESCSHORT
Short Description
AL 88-6
DESCLONG
Long Description
Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls<br /><strong>Dimensions: </strong>80 x 75 x 57 mm
INTNO
International product number
4013902343195
MANUID
Product number of the Manufacturer
15000501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL 88-6
EF000007
EV000270
EF000008
80
EF000040
75
EF000049
57
EF000116
7001
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000072
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV008895
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
2.300
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.306
LENGTH
75
WIDTH
80
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04