Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-2518
Bill of material
19500801
MD01
VAR__MANUID_
19500801
DESCSHORT
Short Description
TK MPI-2518
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS/PC 2518 + ALS 2720<br /><strong>Dimensions: </strong>150 x 220 x 2,5 mm
INTNO
International product number
4013902152179
MANUID
Product number of the Manufacturer
19500801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-2518
EF000008
150
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1284
LENGTH
220
WIDTH
150
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219030
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
PL
MD04
MD04