您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
72201401
Spelsberg
Outdoor enclosure
Accessories
Control cabinet accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15486717/24me03-15486719/24me04-1000052911/72201401.prj},{NB=72201401},{MANUID=72201401},{QUANTITYMIN=1},{WEIGHT=0.468},{LENGTH=331},{WIDTH=231},{DEPTH=4},{CUSTOMS_TARIFF_NUMBER1=39219041},{MD01=../../../_pool_/f8/fe/pho_pro_72201401_sall_acadenas_v1.png},{VAR__MANUID_=72201401},{DESCSHORT=GEOS-S EPR 3040/4030},{DESCLONG=Einbauplatte aus Isolierstoff für den Rahmen von GEOS-Schaltschränken, inkl. Befestigungsschrauben, zur individuellen Verwendung, z.B. zum Einbau von Befehls- und Meldegeräten, Materialstärke: 4 mm, für GEOS-S 3040-18/-22 und GEOS-S 4030-18/-22<br /><strong>Abmessungen: </strong>231 x 331 x 4 mm},{INTNO=4013902644322},{MANUNAME=Spelsberg},{MANUTYPEDESC=GEOS-S EPR 3040/4030},{EF000215=EV000154},{EF013236=true},{EF013237=true}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPR 3040/4030
Bill of material
72201401
MD01
VAR__MANUID_
72201401
DESCSHORT
Short Description
GEOS-S EPR 3040/4030
DESCLONG
Long Description
Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm, for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22<br /><strong>Dimensions: </strong>231 x 331 x 4 mm
INTNO
International product number
4013902644322
MANUID
Product number of the Manufacturer
72201401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPR 3040/4030
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.468
LENGTH
331
WIDTH
231
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04