Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPR 4050/5040
Bill of material
72201501
MD01
VAR__MANUID_
72201501
DESCSHORT
Short Description
GEOS-S EPR 4050/5040
DESCLONG
Long Description
Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm, for GEOS-S 4050-22 and GEOS-S 5040-22<br /><strong>Dimensions: </strong>331 x 431 x 4 mm
INTNO
International product number
4013902644353
MANUID
Product number of the Manufacturer
72201501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPR 4050/5040
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.864
LENGTH
431
WIDTH
331
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04