Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S BSM 4050-15
Bill of material
72209101
MD01
VAR__MANUID_
72209101
DESCSHORT
Short Description
GEOS-S BSM 4050-15
DESCLONG
Long Description
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035, for GEOS-S 4050-22, 15 TE, single-row, mounting on top/bottom end<br /><strong>Dimensions: </strong>333 x 432 x 12 mm
INTNO
International product number
4013902645138
MANUID
Product number of the Manufacturer
72209101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S BSM 4050-15
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.156
LENGTH
432
WIDTH
333
DEPTH
12
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04