Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M63
Bill of material
20346301
MD01
VAR__MANUID_
20346301
DESCSHORT
Short Description
WST M63
DESCLONG
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey, Sealing range 24 - 43 mm, Thread length 20 mm<br /><strong>Dimensions: </strong>68,8 x 68,8 x 37 mm
INTNO
International product number
4013902859979
MANUID
Product number of the Manufacturer
20346301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WST M63
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
24
EF005114
63
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0255
LENGTH
68.800
WIDTH
68.800
DEPTH
37
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04