Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spelsberg
Description
VSS PA M25
Bill of material
21112501
MD01
VAR__MANUID_
21112501
DESCSHORT
Short Description
VSS PA M25
DESCLONG
Long Description
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm, Thread length 7 mm<br /><strong>Dimensions: </strong>31 x 31 x 11,5 mm
INTNO
International product number
4013902836437
MANUID
Product number of the Manufacturer
21112501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
VSS PA M25
EF000007
EV000270
EF000025
true
EF000084
-
EF000116
7035
EF000139
EV006034
EF001210
false
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF004191
false
EF005728
EV000494
EF007838
EV000154
EF007839
25
EF008404
EV000494
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.003
LENGTH
31
WIDTH
31
DEPTH
11.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04