Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
VST M25
Bill of material
23142501
MD01
VAR__MANUID_
23142501
DESCSHORT
Short Description
VST M25
DESCLONG
Long Description
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness 1.5 - 4.0 mm, for sealing of metric enclosure apertures that are not required, grey, Sealing range 9 - 16 mm<br /><strong>Dimensions: </strong>29,5 x 29,5 x 14,1 mm
INTNO
International product number
4013902852178
MANUID
Product number of the Manufacturer
23142501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
VST M25
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
9
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0021
LENGTH
29.500
WIDTH
29.500
DEPTH
14.100
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04