Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Spelsberg
Description
ADR M25
Bill of material
24902501
MD01
VAR__MANUID_
24902501
DESCSHORT
Short Description
ADR M25
DESCLONG
Long Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene, natural, internal diameter 25 mm, external diameter 30 mm, thickness 2 mm<br /><strong>Dimensions: </strong>30 x 30 x 2,0 mm
INTNO
International product number
4013902854622
MANUID
Product number of the Manufacturer
24902501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ADR M25
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0004
LENGTH
30
WIDTH
30
DEPTH
2.000
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04