Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Spelsberg
Description
DMS M32/sw
Bill of material
26003201
MD01
VAR__MANUID_
26003201
DESCSHORT
Short Description
DMS M32/sw
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black, Sealing range 13 - 21 mm<br /><strong>Dimensions: </strong>36,7 x 36,7 x 14,7 mm
INTNO
International product number
4013902932627
MANUID
Product number of the Manufacturer
26003201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M32/sw
EF000007
EV000206
EF000010
EV000116
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000154
EF004593
14
EF005114
32
EF005115
-
EF005474
EV006422
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.007
LENGTH
36.7
WIDTH
36.7
DEPTH
14.7
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04