Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Spelsberg
Description
DAE M12
Bill of material
26241201
MD01
VAR__MANUID_
26241201
DESCSHORT
Short Description
DAE M12
DESCLONG
Long Description
Pressure compensation device with air-permeable and waterproof special membrane foil to prevent condensation in enclosures, flow rate 0.8l/min. at 0.1 bar overpressure, polyamide, grey, M12 x 1.5 mm, Thread length 10 mm<br /><strong>Dimensions: </strong>18,5 x 17,6 x 18,5 mm
INTNO
International product number
4013902949953
MANUID
Product number of the Manufacturer
26241201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DAE M12
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
0
EF005114
12
EF005115
-
EF005474
EV006421
EF007789
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0016
LENGTH
17.600
WIDTH
18.500
DEPTH
18.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
TR
MD04
MD04