Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2805 - Drainage grate
Bill of material
Fig. 2805 600
CODE
2805-060-00
DN
600 mm
FIGUR
2805
LODLEVEL
LOD Level
TYP
Type
060
D1
600 mm
D3
660 mm
H
42 mm
R
Grate Ø
639 mm
E
Insertion depth
21 mm
S
Slot opening
770 cm^2
G
Total weight
28 kg
MOD
Model explanation
INFO
Info
Class A15, According to standard EN 124, Perforated, Flat, Installation in cement pipe rebate