Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2937 - "WIENERLI" drainage grate, PISO infiltration ditch
Bill of material
Fig.2937
CODE
2937-003-10
FIGUR
2937
LODLEVEL
LOD-Level
TYP
Type
003
RB
Grate width
389 mm
RL
Grate length
520 mm
E
Insertion depth
30-60 mm
SH
Slot width
24 mm
S
Slot opening total
680 cm^2
SC
Intake capacity
ca. 1800 l/min.
G
Total weight
183 kg
MOD
Model explanation
with concrete base
INFO
Info
Class D400, According to standard EN 124, Curved, 30mm, With damping insert, Continuously adjustable in height up to 10cm, Continuously adjustable in inclination up to 7°