카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
MDHW 335 - Design domestic hot water cylinder 335l M Flex
Bill of material
M99018-MDHW 335
TYP
Order reference
MDHW 335
ARTNR
Article number
M99018
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class
B
UC
Useful content of the DHW tank
329 l
HES
Heat exchanger surface
3.6
CC
Circulation connection
3/4 Zoll
WC
Water connection
1 Zoll
FC
Flange connection
DN 110
G
Weight
190 kg
SA010ID02
Sheet number of the guideline