Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 transf. 10GBASE-T x STR with PoE+
Bill of material
HARTING 21033812823
MANUID
Product number of the Manufacturer
21033812823
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A
DESCLONG
Long Description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 transf. 10GBASE-T x STR with PoE+
SUPPLIERALTNO
Alternative product number
21 03 381 2823
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Brass
AAF726
rated current
0.800 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A
AAW338
Manufacturer product designation
M12 transf. 10GBASE-T x STR with PoE+
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
57 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink