Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle fem. L-cod(60pcs) w/o FE
Bill of material
HARTING 21033962506
MANUID
Product number of the Manufacturer
21033962506
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
MANUTYPEDESC
Manufacturer Type Description
PCB receptacle fem. L-cod(60pcs) w/o FE
SUPPLIERALTNO
Alternative product number
21 03 396 2506
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
111
AAB754
Contact design
Socket
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
AAW338
Manufacturer product designation
PCB receptacle fem. L-cod(60pcs) w/o FE
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
63 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink