Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-THR-2PC-5P-KCOD-F-STR-SHLD
Bill of material
HARTING 21033092505407
MANUID
Product number of the Manufacturer
21033092505407
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌12 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌12 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: K-coding, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
M12-PCB-THR-2PC-5P-KCOD-F-STR-SHLD
SUPPLIERALTNO
Alternative product number
21 03 309 2505 407
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
12 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌12 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
M12-PCB-THR-2PC-5P-KCOD-F-STR-SHLD
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
630 V
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
BAC818
Assembly
Other
DEEPLINK
Deeplink
Deeplink