Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power L device cover IP65
Bill of material
HARTING 09350045402
MANUID
Product number of the Manufacturer
09350045402
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP Power L device cover IP65
SUPPLIERALTNO
Alternative product number
09 35 004 5402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han PP Power L device cover IP65
AAU734
Manufacturer product description
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink