Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 plug, RJ45, Cat.5
Bill of material
HARTING 09451451106
MANUID
Product number of the Manufacturer
09451451106
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4 plug, RJ45, Cat.5
SUPPLIERALTNO
Alternative product number
09 45 145 1106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.220 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
PushPull V4 plug, RJ45, Cat.5
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.220 mm^2
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink