Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power crimp contact male 1,5mm²
Bill of material
HARTING 09465000401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09465000401
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power crimp contact male 1,5mm²
SUPPLIERALTNO
Alternative product number
09 46 500 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.5 mm²
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
HPP V4 Power crimp contact male 1,5mm², HARTING PushPull (V4)
AAO742
Brand
HARTING PushPull (V4)
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
750
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14, HPP V4 Power crimp contact male 1,5mm²
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink