Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
PP-V4-CA-USB2B-PP/PP-P-P-STR-1.0
Bill of material
HARTING 09454453901
MANUID
Product number of the Manufacturer
09454453901
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
PP-V4-CA-USB2B-PP/PP-P-P-STR-1.0
SUPPLIERALTNO
Alternative product number
09 45 445 3901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
PP-V4-CA-USB2B-PP/PP-P-P-STR-1.0
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
MY
DEEPLINK
Deeplink
Deeplink