Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Signal THT 10pole horizontal jack
Bill of material
HARTING 09455459011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455459011
DESCSHORT
Short Description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10
DESCLONG
Long Description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Signal THT 10pole horizontal jack
SUPPLIERALTNO
Alternative product number
09 45 545 9011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB499
Rated surge voltage
1.5 kV
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAO057
Product type
HPP V4 Signal THT 10pole horizontal jack
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAW338
Manufacturer product designation
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink