Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 EI-PFT housing w/o. clip
Bill of material
HARTING 09455450030
MANUID
Product number of the Manufacturer
09455450030
PREVIEW
Preview
DESCSHORT
Short Description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR
DESCLONG
Long Description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
HPP V4 EI-PFT housing w/o. clip
SUPPLIERALTNO
Alternative product number
09 45 545 0030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Push pull
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAM489
shackle position
Without
AAO057
Product type
HPP V4 EI-PFT housing w/o. clip
AAP798
Application standards
IEC 61076-3-106
AAU734
Manufacturer product description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink