Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI MF-PN RJ45plug Cat5, 4p IDC straight
Bill of material
HARTING 09451511140
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451511140
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.76 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.76 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side, Material: Zinc die-cast, Nickel plated, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI MF-PN RJ45plug Cat5, 4p IDC straight
SUPPLIERALTNO
Alternative product number
09 45 151 1140
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB396
Design of housing surface
nickel-plated
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.12 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.76 A
AAP798
Application standards
IEC 60603-7
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU731
Manufacturer product family
HARTING RJ Industrial®
AAU734
Manufacturer product description
RJI MF-PN RJ45plug Cat5, 4p IDC straight
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAC487
material of insulation
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.12 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink