Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ifm electronic
Description
IF5544 - all inductive sensors
Bill of material
IF5544
PREVIEW
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF5544: Inductive sensor; M12 x 1 / L = 43 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 43 mm; Sensing range 4 mm non-flush mountable; normally open; DC; NPN; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 1400 Hz
BN
Bestellnummer
IF5544
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet