Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
LDL200 - Conductivity sensors
Bill of material
LDL200
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LDL200: inductive conductivity sensor; analogue output; scalable; selectable con
DESCLONG
Long Description
inductive conductivity sensor; analogue output; scalable; selectable conductivity / temperature; analogue; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...60 °C; Pressure rating 16 bar; G 1 external thread Aseptoflex Vario; M12 Connector
BN
Bestellnummer
LDL200
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet