Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 15464
HELP_VARIABLE
Компания
ksb
Описание
Etabloc Horizontal with Material number - Close-coupled pumps
Спецификация
05126051_Etabloc
MTRLNO
Material number
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
NMNLPRDIMPN1
Nominal pressure - suction flange dim
DN1
Nominal diameter DN1
CNNSTDDIMDN2
Dimension standard - discharge flange
NMNLPRDIMPN2
Nominal pressure - discharge flange dim
DN2
Nominal diameter DN2
IE
Drive standard mechanical
IEC
MTRPRTCN
Type of motor enclosure
IP55
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
Without
PRTCNTYP
Type of explosion protection
Without
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMFG
Motor manufacturer
MTRMTRL
Material motor housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
No
PHASE
Mains type Motor
3 Phase
VLTG
Rated voltage
400
PMPDRV
Pump drive
MTBPOS
Motor terminal box position
CASPOS
Discharge nozzle position
0° / 360° (top)
CASFTPOS
Casing foot position
AFTPOS
Position angle feet