Nederlands
polski
português
русский
Türkçe
中文
English
040-025-160
ksb
Products
Pumps and pump systems
Centrifugal pumps with shaft seal
Volute casing pumps
Close-coupled design
Etabloc
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/1products/1pump/03centrifugal/4volute-casing/2close-coupled/etabloc/etabloc_ver_eu_asmtab.prj},{NB=Etabloc - Vertical_040-025-160},{IDNR=1},{INSTTYP=47},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{SCPOFSPLLY=0},{APPLN=2},{PRDCPT=70},{BRGCKTSIZE=25.2},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=40.1},{DN1=40},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=25.1},{DN2=25},{IE=1},{MTRPRTCN=155},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=81},{MTRCNSTR=2},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=1},{EFFCLS=1.5},{RTDPWR=0.75},{MTRMTRL=1},{MTRSRSTYP=9},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1677952},{MTRCNSTRIM=0},{MTRSIZEIM=0},{MTRMATNOIM=1831404},{MESELTYP=0},{MTBPOS=0},{CASPOS=0},{CASFTPOS=1},{AFTPOS=1},{MFTPOS=1},{SPRTFT=1333353},{VOLUTE=1121919},{COVER=1273026},{LNTRN=1327.937},{PMPDRV=0},{DISPLY2D=0},{CLR=5002},{BSPLTTYP=0},{BSPLTSIZE=0},{MTRHT=80},{BSPLTHT=0},{H1=80.000},{IS=118},{DIMUNIT=1.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 43
HELP_VARIABLE
Company
ksb
Description
Etabloc - Vertical - Close-coupled pumps
Bill of material
040-025-160
CMPSIZE
Component size
040-025-160
040-025-160
INSTTYP
Installation type
Vertical
Vertical
APPLN
Application
Bottle rinsing
Standard
Drinking water
Bottle rinsing
Standard
Drinking water
PRDCPT
Design concept
G
GC
C
G
GC
C
BRGCKTSIZE
Bearing bracket
WS_25_LS
WS_25_LS
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
ASME B16.1
EN 1092-2
ASME B16.1
NMNLPRDRLPN1
Nominal pressure outlet
PN 16
PN 16
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 40
DN 40
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 25
DN 25
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
2
4
2
4
MTRSIZE
Motor size
80M
90L
90S
100L
112M
132S
80M
90L
90S
100L
112M
132S
MTRCNSTR
Motor construction type
V1
V1
MTRTMPCLS
Temperature class motor
Without
Up to 200°C (T3)
Up to 135°C (T4)
Without
Up to 200°C (T3)
Up to 135°C (T4)
PRTCNTYP
Type of explosion protection
Without
Without
MTRMFG
Motor manufacturer
KSB
Siemens/Innomotics
KSB-Motor
WEG
KSB
Siemens/Innomotics
KSB-Motor
WEG
EFFCLS
Efficiency class
IE5 (Ultra Premium)
IE5 (Ultra Premium)
RTDPWR
Rated power
0.75 kW
1.1 kW
0.75 kW
1.1 kW
MTRMTRL
Motor material housing
Aluminium
Aluminium
MTRSRSTYP
Type series motor manufacturer
SuPremE C1
SuPremE C2
SuPremE IFS
SuPremE C1
SuPremE C2
SuPremE IFS
EXTSHFT
Extended shaft
No
No
PHASE
Mains type Motor
3 Phase
3 Phase
VLTG
Rated voltage
400
400
MTRMATNO
Motor SAP material number
1677952
1717397
1717429
1677952
1717397
1717429
MESELTYP
Mechanical seal type
Single Mechanical Seal
Double Mechanical Seal
Single Mechanical Seal
Double Mechanical Seal
MTBPOS
Motor terminal box position
0° same orientation
90° (right)
180° offset
270° (left 90°)
0° same orientation
90° (right)
180° offset
270° (left 90°)
CASPOS
Discharge nozzle position
0° / 360° (top)
90° (right)
180° (down)
270° (left)
0° / 360° (top)
90° (right)
180° (down)
270° (left)
CASFTPOS
Casing foot position
Not applicable
Not applicable
AFTPOS
Angle foot position
Without
180° offset
90° (right)
270° (left 90°)
Without
180° offset
90° (right)
270° (left 90°)
MFTPOS
Motor foot position
Not applicable
Not applicable
PMPDRV
Pump drive
Not applicable
Not applicable
BSPLTTYP
Baseplate type
Not applicable
Not applicable
BSPLTSIZE
Base plate size
Not applicable
Not applicable