Nederlands
polski
português
русский
Türkçe
中文
English
DN300
KSB
Direct product selection
Valves
BOAX-B
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/direct_selection/3valves/boax-b/boax_b_mn_mr_asmtab.prj},{NB=BOAX-B with MN MR Reducers DN 300B16A},{SIZEDN1=300},{VLVBDYTYP=2},{CNNSTDDN1=1.1},{NMNLPRPN1=10},{DRVTYP=1326},{DRVSIZE=50},{HDFLNGTYPVLV=11012},{POSIND=10},{CNTRLACTYP=1},{HNDWHL=225},{ADPTNPLT=0},{SWTCHBX=1},{MNTNGTYP=1},{HDFLNGTYP=1},{SHFTEND=10},{VARNT=0},{ELTCNNCBNT=45},{PLTFRMUSE=1},{LOD=0},{PPATH=boax_b_mn_mr_asmtpl.prj},{TSGCODE=B16A},{VDIPN=3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
KSB
Description
BOAX-B with MN MR Reducers - Centred disc butterfly valves with AMRING elastomer liner
Bill of material
DN300
SIZEDN1
Nominal diameter inlet
300
300
mm
VLVBDYTYP
Valve body type
T2 - Semi-lug type
T4 - Full-lug type raised face
T5 - U-shaped body flat face
T2 - Semi-lug type
T4 - Full-lug type raised face
T5 - U-shaped body flat face
CNNSTDDN1
Flange design inlet
EN1092-1
ASME B16.1
ASME B16.5
EN1092-1
ASME B16.1
ASME B16.5
NMNLPRPN1
Nominal pressure inlet
PN 10
PN 16
PN 10
PN 16
DRVTYP
Type series drive
MR
MR
DRVSIZE
Drive Size
50
50
mm
HDFLNGTYPVLV
Head flange design valve side
F10/F12
F10/F12
POSIND
Position indicator
Low Index
APSAD Flag indication
Low Index
APSAD Flag indication
CNTRLACTYP
Control accessories types
Handwheel
Handwheel control with extension
Chain wheel
Caradan joint-Steel
Caradan joint-Stainless Steel
Handwheel
Handwheel control with extension
Chain wheel
Caradan joint-Steel
Caradan joint-Stainless Steel
HNDWHL
Hand wheel size
225
225
mm
ADPTNPLT
Adaptation Plate
Not Applicable
Not Applicable
SWTCHBX
Type series control unit
Without
AMTROBOX F
Without
AMTROBOX F
MNTNGTYP
Mounting type
Not Applicable
Not Applicable
VARNT
Drive varient
Not Applicable
Not Applicable
ELTCNNCBNT
Elec. connect. control cabinet
Not Applicable
Not Applicable