Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rockpanel
Description
RockPanel Cladding
Bill of material
ROCKPANEL - ROCKPANEL Fassadenplatten - BIM Objekte - Katalog BIM Objekte Rockpanel - RockPanel Cladding - RockPanel_Cladding_RockPanel Colors - Durable - 6mm
PRODUCTGROUP
Product group
Fasade Elements
PRODUCTFAMILY
Product family
FACADE ENGINEERING
MANUFACTURECOUNTRY
Manufacture country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
VORGABEANSICHT
Vorgabe-Ansicht
0 mm
CAVITYTURNINTOPRIGHT
Cavity Turn In Top Right
0
CAVITYTURNINTOPLEFT
Cavity Turn In Top Left
0
INSULATION
Insulation
1
CAVITYTURNINBOTTOMRIGHT
Cavity Turn In Bottom Right
0
CAVITYTURNINBOTTOMLEFT
Cavity Turn In Bottom Left
0
WIDTH
Width
2500 mm
TABLETHICKNESS
Table Thickness
mm
MAXIMUMSIZE2
Maximum Size 2
mm
MAXIMUMSIZE1
Maximum Size 1
mm
CLADDINGAREA
Cladding Area
3
REALINSULTHK
Real Insul Thk
60 mm
REALDISTANCE
Real Distance
80 mm
MAXIMUMWIDTH
Maximum Width
mm
MAXIMUMHEIGHT
Maximum Height
mm
INSULATIONTHICKNESS
Insulation Thickness
60 mm
HEIGHT
Height
1200 mm
DISTANCEFROMWALLSURFACE
Distance from Wall Surface
80 mm
DEPTH
Depth
mm
CAVITYTURNINDEPTHTR
Cavity Turn In Depth TR
0 mm
CAVITYTURNINDEPTHTL
Cavity Turn In Depth TL
0 mm
CAVITYTURNINDEPTHBR
Cavity Turn In Depth BR
0 mm
CAVITYTURNINDEPTHBL
Cavity Turn In Depth BL
0 mm
CLADDINGAREACAVITY
Cladding Area - Cavity
0
MODELL
Modell
RockPanel Cladding
HERSTELLER
Manufacturer
RockPanel GmbH
WARNING
Warning
0
RECADETR
ReCaDeTR
0.8 mm
RECADETL
ReCaDeTL
0.8 mm
RECADEBR
ReCaDeBR
0.8 mm
RECADEBL
ReCaDeBL
0.8 mm
TOPRIGHTY
Top Right Y
0 mm
TOPRIGHTX
Top Right X
0 mm
TOPLEFTY
Top Left Y
0 mm
TOPLEFTX
Top Left X
0 mm
TRY
2 mm
TRX
2 mm
TLY
2 mm
TLX
2 mm
BOTTOMRIGHTY
Bottom Right Y
0 mm
BOTTOMRIGHTX
Bottom Right X
0 mm
BOTTOMLEFTY
Bottom Left Y
0 mm
BOTTOMLEFTX
Bottom Left X
0 mm
BRY
2 mm
BRX
2 mm
BLY
2 mm
BLX
2 mm