Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1000 Benchtop Plastic Laminated No Opening
Bill of material
x1000_benchtop_plastic_laminated_no_opening
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X1000
VARNOMINALWIDTH
Nominal width
300
VARNOMINALHEIGHT
Nominal height
130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARCUSTOMLENGTH2
CustomLength2
0.5 -
VARCUSTOMLENGTH
CustomLength
0.5 -
VARPRODUCTGUID
Product Guid
cf28fd24-643f-4e96-bd58-b5e4195d35c9
VARDESCRIPTION
Description
Plastic laminated benchtop. This unit is custom built for all types of darkrooms and loading benches. The length, depth, and color are specifically matched to each installation. The top is 3/4 inch plywood with a 4-1/2 inch high (outside size), backsplash and end returns. Waste bin cutouts are bound with a welded stainless steel rim either 4"X16" or 7"X7" size. This unit is used on top of darkroom casement in X-ray processing rooms and is based on per foot of benchtop.
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
LF
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Benchtop, Plastic, Laminated
VARNSN
NSN
6525
VARJSN
JSN
X1000
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Plastic laminated benchtop. This unit is custom built for all types of darkrooms and loading benches. The length, depth, and color are specifically matched to each installation. The top is 3/4 inch plywood with a 4-1/2 inch high (outside size), backsplash and end returns.Waste bin cutouts are bound with a welded stainless steel rim either 4"X16" or 7"X7" size. This unit is used on top of darkroom casement in X-ray processing rooms. is based per foot of benchtop.
VARDIMWIDTHIP
DIM_Width_IP
1 -
VARDIMHEIGHTIP
DIM_Height_IP
0.083333333333333300 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0