Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0406 Nurse Station Angle Free Standing 96W
Bill of material
e0406_nurse_station_angle_free_standing_96w
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0406
VARNOMINALWIDTH
Nominal width
2440
VARNOMINALHEIGHT
Nominal height
1070
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
49baec0b-d8c7-4c81-8bc0-ce5b560fa929
VARDESCRIPTION
Description
Nurse Station typicals have non-powered steel frames with a pre-installed metal junction box for user defined hard-wired electrical solutions. Data modules and low voltage cabling can be routed freely within the frame. Electrical and/or data devices are not provided as part of the typical. Panel inserts are available in fabric, painted metal, tackable, acoustical, paper management, rail, glass, open and electrical/data accessible configurations. Typicals include panel inserts for both sides of the steel frame. All electrical connections must be made by an electrical contractor. THIS TYPICAL INCLUDES: 3 steel frames_ 1 cantilevered work surface, 135 Degrees_ 1 panel insert, tackable, 16"H_ 2 panel inserts, paper mgmt., 16"H_ 9 panel inserts, painted metal_ 1 countertop w/light support assembly, 16"D_ 2 paper trays, 10"W_ 1 binder/file holder.
VARWEIGHTIP
Weight_IP
200
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Nurse Station, Angle, Free Standing, 96"W
VARNSN
NSN
6530
VARJSN
JSN
E0406
VARFUNDSOURCEVA
Fund_Source_VA
F
VARFUNDSOURCENAVY
Fund_Source_Navy
F
VARFUNDSOURCEARMY
Fund_Source_Army
F
VARFUNDSOURCEAF
Fund_Source_AF
F
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
15
VARDETAILDESCRIPTION
DetailDescription
Nurse Station typicals have non-powered steel frames with a pre-installed metal junction box for user defined hard-wired electrical solutions. Data modules and low voltage cabling can be routed freely within the frame. Electrical and/or data devices are not provided as part of the typical. Panel inserts are available in fabric, painted metal, tackable, acoustical, paper management, rail, glass, open, and electrical/data accessible configurations. Typicals include panel inserts for both sides of the steel frame. All electrical connections must be made by an electrical contractor. THIS TYPICAL INCLUDES: 3 Steel Frames_ 1 Cantilevered Work Surface, 135 Degrees_ 1 Panel Insert, Tackable, 16"H (406mm)_ 2 Panel Inserts, Paper Mgmt., 16"H (406mm)_ 9 Panel Inserts, Painted Metal_ 1 Countertop w/ Light Support Assembly, 16"D (406mm)_ 2 Paper Trays, 10"W (254mm)_ 1 Binder/File Holder.
VARDIMWIDTHIP
DIM_Width_IP
3.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
V
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0