Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Seps2bim
Description
M5562 Tester Visual Acuity Video Microprocessor Based
Bill of material
m5562_tester_visual_acuity_video_microprocessor_based
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M5562
VARNOMINALWIDTH
Nominal width
360
VARNOMINALHEIGHT
Nominal height
430
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ca0a6d70-4a43-4ff1-a1e1-f0538a9864f0
VARDESCRIPTION
Description
Visual acuity tester using video (television monitor) and microprocessor technology. This equipment replaces the projector chart and projector in an eye examination lane. Wall bracing is required for mounting the unit directly to the wall without support from below. An optional floor stand can also be used. The unit requires an electrical outlet on the far end wall of the examination lane. This differs from standard eye examination room configurations which normally do not have electrical outlets in that wall. Other options include binocular vision and contrast sensitivity testing.