Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Seps2bim
Description
M0510 Tv Dvd Combination
Bill of material
m0510_tv_dvd_combination
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M0510
VARNOMINALWIDTH
Nominal width
580
VARNOMINALHEIGHT
Nominal height
430
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
602d0b4c-6d8b-413f-81c0-29a5b0f7d853
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
TV/DVD Combination with Remote Control, The unit shall have the following minimum features: Front end audio/video/earphone inputs jacks, on screen menu display, HDTV and digital tuning capability, and video tracking adjustment capability.