카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
F0073
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/f0073.prj},{NB=F0073},{BMENB=F0073},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/2a/ed/f0073.png},{MASSZEICHNUNG=../../../_pool_/2a/ed/f0073.png},{DESCSHORT=I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A},{DESCLONG=I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A, 8 digital pnp inputs, 8 digital outputs 0.5 A, Short-circuit monitoring, Module-related diagnostics, Two channel per connector, Separate actuator power supply, Fibre-glass reinforced PA6 housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Protection class IP67},{EAN=4047101032581},{MANUNAME=Turck},{MANUTYPEDESC=FDNP-S0808G-TT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
F0073 - I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A
Bill of material
F0073
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
F0073
DESCSHORT
Short Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A
DESCLONG
Long Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A, 8 digital pnp inputs, 8 digital outputs 0.5 A, Short-circuit monitoring, Module-related diagnostics, Two channel per connector, Separate actuator power supply, Fibre-glass reinforced PA6 housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Protection class IP67
EAN
4047101032581
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FDNP-S0808G-TT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink