Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2933 - SIBLOC/SIBLOC-Schluck NIVROLL drainage grate
Bill of material
Fig.2933
CODE
FIGUR
2933
LODLEVEL
LOD-Level
TYP
Type
LD3
L / D3
mm
B
mm
A
mm
H1
mm
H2
mm
G
Total weight
kg
MOD
Model explanation
with concrete base
INFO
Info
Class D400, According to standard EN 124, Flat, With damping insert, Self-locking, Inlet cross section: 810cm², Continuously adjustable in height up to 5cm, Continuously adjustable in inclination up to 7°