카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-120
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg01/serie282/0282-0120_0999-0962.prj},{NB=282-120},{BESTNR=282-120},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 6},{QUERSCHNITT2=24 - 10},{ABISOLIERLAENGE=12 - 13},{SPANNUNG=500},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=10},{HOEHE=55.50},{BREITE=13.00},{TIEFE=62.00},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=2},{FARBE=grau},{BEMERKUNGEN=1/4\" x 1\"},{RGB=0.56,0.57,0.57,0},{GEWICHT=26.596},{ECLASS71=27-14-11-16},{ECLASS81=27-14-11-16},{LINKDE=http://www.wago.com/de/p/282-120},{LINKEN=http://www.wago.com/global/p/282-120}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
WAGO
Description
282-120 - 2-conductor ground terminal block, 6 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
282-120
BESTNR
Item-No.
282-120
282-120
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6
mm²
QUERSCHNITT2
Cross section
24 - 10
AWG
ABISOLIERLAENGE
Strip length
12 - 13
mm
SPANNUNG
Measured voltage
500
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10
A
HOEHE
Height
55.50
mm
BREITE
Width
13.00
mm
TIEFE
Depth
62.00
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
BEMERKUNGEN
Comment
1/4" x 1"
1/4" x 1"
GEWICHT
Weight
26.596
26.596
g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16