카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
284-412
WAGO
PG 01 - Rail mounted terminal blocks
Series 284
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg01/serie284/0284-0412_0999-0962.prj},{NB=284-412},{BESTNR=284-412},{INFODE=Info DE},{INFOEN=Info EN},{STROM=125},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=13.650},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/284-412},{LINKEN=http://www.wago.com/global/p/284-412},{FILENAME=284-412}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
284-412 - Comb-style jumper bar, insulated, Nominal current 125 A, 2-way
Bill of material
284-412
BESTNR
Item-No.
284-412
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
125
A
FARBE
Color
grau
GEWICHT
Weight
13.650
g
ECLASS71
eCl@ss 7.1
27-14-11-40