카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2042-3014
WAGO
PG 06 - Electronics
Series 2042
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg06/serie2042/2042-3014_0999-0962.prj},{NB=2042-3014},{BESTNR=2042-3014},{INFODE=Info DE},{INFOEN=Info EN},{P=8},{HOEHE=77.70},{BREITE=20.70},{TIEFE=52.00},{FARBE=grau},{GEWICHT=36.900},{BEMERKUNGEN=DC 24 V / -30 ... +25 % | 2 Schließer},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-49},{ECLASS81=27-14-11-49},{LINKDE=http://www.wago.com/de/p/2042-3014},{LINKEN=http://www.wago.com/global/p/2042-3014}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2042-3014 - Relay module, Nominal input voltage: 24 VDC, 2 make contact, Limiting continuous current: 8 A, Railway, Green status indicator, Module width: 20 mm
Bill of material
2042-3014
BESTNR
Item-No.
2042-3014
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
8
HOEHE
Height
77.70
mm
BREITE
Width
20.70
mm
TIEFE
Depth
52.00
mm
FARBE
Color
gray
GEWICHT
Weight
36.900
g
BEMERKUNGEN
Comment
DC 24 V / -30 ... +25 % | 2 make contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49