카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2002-475/011-000
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2002
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg22/serie2002/2002-0473_0011_0999-0962.prj},{NB=2002-475/011-000_HI},{BESTNR=2002-475/011-000},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{STROM=25},{P=5},{BREITE=24.28},{FARBE=lichtgrau},{BEMERKUNGEN=1 - 3 - 5},{RGB=0.87,0.84,0.79,0},{GEWICHT=1.940},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/2002-475_011-000},{LINKEN=http://www.wago.com/global/p/2002-475_011-000},{FILENAME=2002-475_011-000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
WAGO
Description
2002-473/011-000 to 2002-481/011-000 - Ready-made staggered jumper with contact lugs broken off at the factory and circuit marking
Bill of material
2002-475/011-000
BESTNR
Item-No.
2002-475/011-000
2002-475/011-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
STROM
Current intensity
25
A
P
No. of poles
5
5
BREITE
Width
24.28
24.28
mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
1 - 3 - 5
1 - 3 - 5
GEWICHT
Weight
1.940
1.940
g
ECLASS71
eCl@ss 7.1
27-14-11-40