Concealed shower LINUS D-SC-M
Mixed water
For WBD-SC-M concealed masterbox. Manual actuation with automatic closing. Scope of delivery
- Front panel
- SC-M self-closing button with push sleeve
- Installation frame
- Fastening material
Technical data
- Material: Actuation Brass; Front panel Brass
- Surface: Actuation Chrome; Front panel Chrome
- Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm
- 018320699